IESNA:LM-63-2002
[TEST]P1527754
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-10)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-30-B2750-W2A-4000K
[LUMINAIRE]2X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4000K CCT WITH FROSTED SMOOTH LENS
[LAMP]4000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2998
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 25.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1009.8 1010.8 1008.8 1005.8 998.7 986.6 977.6 958.4 947.4 932.3
910.1 890 865.8 841.7 809.4 786.3 755.1 720.8 688.6 658.4
621.2 586.9 545.7 511.4 468.1 435.9 391.6 348.3 306.1 266.8
223.5 184.2 139.9 102.7 65.4 30.2 0
1009.8 1012.8 1001.7 998.7 993.7 985.6 974.5 962.5 943.3 924.2
907.1 887 860.8 844.7 813.5 781.2 754.1 721.8 687.6 656.4
618.2 584.9 546.7 506.4 466.1 428.9 386.6 346.3 303 263.8
220.5 182.2 139.9 101.7 64.4 29.2 0
1009.8 1008.8 1002.7 1000.7 992.7 983.6 971.5 958.4 945.3 925.2
911.1 888 859.8 836.6 809.4 782.3 746 716.8 684.6 650.4
623.2 583.9 544.7 507.4 467.1 427.9 384.6 343.3 302 260.8
219.5 178.2 137.9 100.7 64.4 30.2 0
1009.8 1005.8 1003.7 999.7 990.7 983.6 972.5 960.5 943.3 927.2
904.1 888 858.8 834.6 811.4 778.2 750 720.8 689.6 652.4
619.2 582.9 543.7 505.4 463.1 422.8 383.6 340.3 299 257.7
216.5 175.2 136.9 98.7 61.4 29.2 0
1009.8 1008.8 1008.8 1001.7 998.7 984.6 976.6 964.5 949.4 925.2
908.1 890 862.8 837.6 809.4 780.2 748 722.9 688.6 660.4
614.1 581.9 544.7 504.4 463.1 422.8 379.5 337.3 296 260.8
215.4 175.2 133.9 97.7 61.4 29.2 0
